Product Number: 9583
Electronic, 2 C #12 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR
Electronic, 2 Conductor 12AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 12 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.023 in (0.58 mm) | 0.127 in (3.23 mm) | Black and Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.343 in |
Overall Cable Diameter (Nominal) |
0.343 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Pair(s) | 1.6 Ohm/1000ft | 86 pF/ft (280 pF/m) | 160 pF/ft (520 pF/m) | 21 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.14 in (131 mm) | 5.14 in |
Max. Pull Tension |
197 lbs (89.4 kg) |
---|---|
Bulk Cable Weight |
80 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4 |
NEC / UL Compliance |
Article 760, FPLR |
CEC / C(UL) Compliance |
FAS105 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
California State Fire Marshall |
Product Notes
Notes |
This cable passes the UL 70, 000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and are listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80C. |
---|
History
Update and Revision |
Revision Number: 0.580 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.580 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9583 0021000 | Red | 612825256250 | C |