Product Number: 9620

Electronic, 5 C #16 Str TC, PVC Ins, PVC Jkt

Electronic, 5 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.031 in (0.79 mm) 0.121 in (3.07 mm) Black, White, Red, Green, Orange

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.411 in (10.4 mm)

Overall Cable Diameter (Nominal)

0.411 in (10.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.4 Ohm/1000ft 19.5 pF/ft (64.0 pF/m) 5.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

152 lbs (68.9 kg)

Bulk Cable Weight

100 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2, VW-1

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.517 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.517 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9620 060100 Chrome 612825256663
9620 0601000 Chrome 612825256670 C
9620 060500 Chrome 612825256687 C
9620 0605000 Chrome 612825256694 C Z