Product Number: 9626

Electronic, 25 C #18 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 25 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 25 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.080 in (2.0 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe, Red/Green Stripe, Orange/Green Stripe, Black/White/Red Stripes, White/Black/Red Stripes, Red/Black/White Stripes, Green/Black/White Stripes

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.612 in (15.5 mm)

Overall Cable Diameter (Nominal)

0.612 in (15.5 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.3 Ohm/1000ft 26 pF/ft (85 pF/m) 2.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2598)

Temperature

UL Temperature Operating Installation
60°C -20°C to +60°C 60°C (UL AWM Style 2598)

Bend Radius

Stationary Min. Installation Min.
6.1 in (150 mm) 6.1 in (150 mm)

Max. Pull Tension

618 lbs (280 kg)

Bulk Cable Weight

244 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2092

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.418 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.418 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9626 060100 Chrome 612825256809 C
9626 0601000 Chrome 612825256816 C
9626 060500 Chrome 612825256830 C
9626 0605000 Chrome 612825256847 C Z