Product Number: 9724MN

SpaceMaker™, 15 C #14 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
9724MN

Specifications

Conductor

AWG Stranding Material No. of Conductors
14 104x34 TC - Tinned Copper 15

Conductor Count

15

Insulation

Material Nominal Diameter
PP - Polypropylene 0.095 in

Color Chart

Number Color
1 Black
2 White
3 Red
4 Dark Green
5 Brown
6 Dark Blue
7 Orange
8 Yellow
9 Purple
10 Gray
11 Pink
12 Tan
13 Aqua
14 Light Green
15 Light Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 14

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.513 in 0.031 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
2.7 Ohm/1000ft 2.31 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
28 pF/ft

Voltage

UL Voltage Rating
300 V

UL Temp Rating

80°C

Operating Temperature Range

-20°C To 80°C

Bulk Cable Weight

264 lbs/1000ft

Max. Pull Tension

834 lbs

Min. Bend Radius/Minor Axis

5.1 in

NEC Articles

Article 800

UL AWM Style Compliance

AWM 2937

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

CSA Flammability

FT2

Update and Revision

Revision Number: 0.41 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.41 Revision Date: 04-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9724MN 006100 Blue, Light Reel 100 ft 612825428794
9724MN 0061000 Blue, Light Reel 1,000 ft 612825428800
9724MN 008100 Gray Reel 100 ft 612825428817
9724MN 0081000 Gray Reel 1,000 ft 612825428824
9724MN 004100 Yellow Reel 100 ft 612825428770
9724MN 0041000 Yellow Reel 1,000 ft 612825428787