Product Number: 9729LS
RS-232/422, 2PR #24 Str TC, PO ins, IF, LSNH Jkt, 300V, SWA
RS-232/422, 2 Pair AWG 24 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Individually Foiled + No Overall shielding, LSZH / FRNC jacket , 300V, SWA
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 2 |
Conductor Count |
4 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 1.55 mm | 0.06 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Table Notes |
Shielded pairs |
---|
Color Chart 2
Number | Color |
---|---|
Pair 1 | Red |
Pair 2 | Green |
Inner Shield
Type | Material | Material Trade Name | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 9 / 12 µm | TC - Tinned Copper | AWG24/7 |
Inner Jacket
Material | Color | Nominal Diameter | Min. Wall Thickness | Min. Average Wall Thickness |
---|---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 7.9 mm | 0.91 mm | 1.10 mm |
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Outer Jacket
Material | Nominal Diameter | Min. Wall Thickness | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.5 mm | 1.25 mm | 1.35 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
2 pairs and 2 fillers twisted to cable core | Polypropylene (Blue, 2.20 mm) |
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|
78.7 Ohm/km | 59.1 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
41 pF/m | 76.1 pF/m |
Inductance
Nominal Pair Inductance |
---|
0.49 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
2 MHz | 4.63 dB/100m |
3 MHz | 5.35 dB/100m |
4 MHz | 5.91 dB/100m |
5 MHz | 6.5 dB/100m |
6 MHz | 6.89 dB/100m |
11 MHz | 9.15 dB/100m |
12 MHz | 9.51 dB/100m |
24 MHz | 13.16 dB/100m |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 1 A |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Min. Bend Radius During Installation |
187.5 mm |
Standards
CENELEC Compliance |
EN 50290-2-20 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.240 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.240 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
9729LS.00500 | Black | Reel | 500 m | 8719605022516 |
9729LS.001000 | Black | Reel | 1,000 m | 8719605022509 |
9729LS.011000 | Black | Reel | 1,000 m | 8719605022523 |