Product Number: 9770ZH

Electronic, 3 C #22 Str TC, PO Ins, OS, LSZH Jkt, CMG

Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
22 7x30 TC - Tinned Copper 3

Conductor Count

3

Insulation

Material Nominal Wall Thickness
PP - Polypropylene 0.0085 in

Color Chart

Number Color
1 Black
2 Red
3 White

Outer Shield

Type Layer Material Material Trade Name Drainwire Material Drainwire AWG
Tape Tape Bi-Laminate (Alum+Poly) Beldfoil® TC - Tinned Copper 22

Outer Jacket

Material Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.020 in

Conductor DCR

Nominal Conductor DCR
15.0 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
32.0 pF/ft 60.0 pF/ft

Current

Max. Recommended Current [A]
3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-20°C to 75°C

Bulk Cable Weight

18 lbs/1000ft

Max. Pull Tension

29 lbs

Min. Bend Radius/Minor Axis

1.5 in

NEC Articles

Article 800

NEC/(UL) Compliance

CMG

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 21307

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 FT4 Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.261 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.261 Revision Date: 05-05-2023


Part Numbers

Item # Color UPC
9770ZH 0101000 Black 612825382454
9770ZH 010500 Black 612825382638