Product Number: 9803
Electronic, 3 C #20 Sol TC, PO Ins, OS, PO Jkt
Electronic, 3 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
20 | Solid | TC - Tinned Copper | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.013 in |
Color Chart
Number | Color |
---|---|
1 | White |
2 | Black |
3 | Red |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | Solid |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene | 0.205 in | 0.035 in |
Table Notes |
HDPE |
---|
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
10.5 Ohm/1000ft | 12 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
23 pF/ft | 42 pF/ft |
Current
Max. Recommended Current [A] |
---|
3.9 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
350 V RMS |
Temperature Range
Operating Temperature Range |
-40°C To +80°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
23 lbs/1000ft |
---|---|
Max. Pull Tension |
37.2 lbs |
Min. Bend Radius/Minor Axis |
2.25 in |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.393 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.393 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
9803 0101000 | Black | 612825258735 |