Product Number: 9829NH

RS232/422 Low Cap, #24-2pr, PE, O/A Foil+Braid, LSZH Jkt, Dca, 100Ω

2-Pair, 24 AWG stranded (7x32) TC conductors, polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + TC braid shield (65% coverage), 24 AWG stranded TC drain wire, LSZH jacket, Flame resistance IEC 60332-3C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

AWG Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 2

Conductor Count

4

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.37 mm 0.05 mm

Color Chart

Number Color
Pair 1 White/Blue & Blue/White
Pair 2 White/Orange & Orange/White

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 65% 9 / 23 µm TC - Tinned Copper AWG24/7
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.1 mm 0.9 mm

Cabling

Description Filler
2 pairs and 2 fillers twisted to cable core Polypropylene (2x) (White, 2.20 mm)

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
78.7 Ohm/km 14.3 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
50.9 pF/m 90.2 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
1 100 Ohm

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
520 ns/ft 66%

Current

Element Max. Recommended Current [A]
Conductor(s) 2.1 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

260 N

Min. Bend Radius During Installation

71 mm

CPR Euroclass

Dca-s2,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Dca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.253 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.253 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
9829NH.00152 Chrome Reel 152 m 8719605022714
9829NH.00305 Chrome Reel 305 m 8719605022721
9829NH.00500 Chrome Reel 500 m 8719605022738
9829NH.001000 Chrome Reel 1,000 m 8719605022707