Product Number: 9874

Audio, Control & Instrument, #20-6pr, PO, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 20 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, 6 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, overall PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.015 in (0.38 mm) 0.066 in (1.7 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC each pair

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.445 in (11.3 mm)

Overall Cable Diameter (Nominal)

0.445 in (11.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 11.3 Ohm/1000ft 11.7 Ohm/1000ft (38.4 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 2.7 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.5 in (110 mm) 4.5 in (110 mm)

Max. Pull Tension

208 lbs (94.3 kg)

Bulk Cable Weight

102 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.554 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.554 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9874 060100 Chrome 612825259800 C
9874 0601000 Chrome 612825259817 C
9874 060500 Chrome 612825259824 C
9874 0605000 Chrome 612825259831