Product Number: 9938

RS232/423 Low Cap, #24-37c, FPE, O/A Foil+Braid, PVC Jkt, CM

Computer EIA RS-232/423 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Extended Distance & RS-423 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 37 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PE - Polyethylene (Foam) 0.0125 in (0.318 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe, Red/Green Stripe, Orange/Green Stripe, Black/White/Red Stripes, White/Black/Red Stripes, Red/Black/White Stripes, Green/Black/White Stripes, Orange/Black/White Stripes, Blue/Black/White Stripes, Black/Red/Green Stripes, White/Red/Green Stripes, Red/Black/Green Stripes, Green/Black/Orange Stripes, Orange/Black/Green Stripes, Blue/White/Orange Stripes, Black/White/Orange Stripes, White/Red/Orange Stripes, Orange/White/Blue Stripes, White/Red/Blue Stripes

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.449 in (11.4 mm)

Overall Cable Diameter (Nominal)

0.449 in (11.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Conductor(s) 24 Ohm/1000ft (79 Ohm/km) 12 pF/ft (39 pF/m) 22 pF/ft (72 pF/m) 78% 1.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
60°C (UL CM);80°C (UL AWM 2464) -30°C to +80°C

Bend Radius

Stationary Min.
5.4 in (140 mm)

Max. Pull Tension

239 lbs (108 kg)

Bulk Cable Weight

129 lbs/1000ft (192 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.384 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.384 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9938 060100 Chrome 612825264606 C
9938 0601000 Chrome 612825264613 C
9938 060500 Chrome 612825264620 C