Product Number: 9950

RS232, #22-50c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 50 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.051 in (1.3 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe, Red/Green Stripe, Orange/Green Stripe, Black/White/Red Stripes, White/Black/Red Stripes, Red/Black/White Stripes, Green/Black/White Stripes, Orange/Black/White Stripes, Blue/Black/White Stripes, Black/Red/Green Stripes, White/Red/Green Stripes, Red/Black/Green Stripes, Green/Black/Orange Stripes, Orange/Black/Green Stripes, Blue/White/Orange Stripes, Black/White/Orange Stripes, White/Red/Orange Stripes, Orange/White/Blue Stripes, White/Red/Blue Stripes, Black/White/Green Stripes, White/Black/Green Stripes, Red/White/Green Stripes, Green/White/Blue Stripes, Orange/Red/Green Stripes, Blue/Red/Green Stripes, Black/White/Blue Stripes, White/Black/Blue Stripes, Red/White/Blue Stripes, Green/Orange/Red Stripes, Orange/Red/Blue Stripes, Blue/Orange/Red Stripes, Black/Orange/Red Stripes

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.555 in (14.1 mm)

Overall Cable Diameter (Nominal)

0.555 in (14.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 14.7 Ohm/1000ft 35 pF/ft (110 pF/m) 63 pF/ft (210 pF/m) 1.1 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

2.3 Ohm/1000ft (7.5 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
60°C (UL CMG);80°C (UL AWM 2464) -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
5.8 in (150 mm) 5.8 in (150 mm)

Max. Pull Tension

477 lbs (216 kg)

Bulk Cable Weight

219 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.494 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.494 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
9950 060100 Chrome 612825265061 C
9950 0601000 Chrome 612825265078 C
9950 060500 Chrome 612825265085 C