Product Number: 9962

Electronic, 2 C #20 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 2 Conductor 20AWG (19x32) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 19x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.011 in (0.28 mm) White, Black

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.192 in (4.88 mm)

Overall Cable Diameter (Nominal)

0.192 in (4.88 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 9.1 Ohm/1000ft (30 Ohm/km) 53 pF/ft (170 pF/m) 91 pF/ft (300 pF/m) 3.8 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

30 lbs (14 kg)

Bulk Cable Weight

22 lbs/1000ft (33 kg/km)

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9962 009100 White 612825265214
9962 0091000 White 612825265221 C
9962 009500 White 612825265238