Product Number: 9965

Electronic, 1 C #22 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 1 Conductor 22AWG (19x34) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.0125 in (0.318 mm) 0.056 in (1.4 mm) White

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 92%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.098 in

Overall Cable Diameter (Nominal)

0.098 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Max. Current
18.1 Ohm/1000ft 100 pF/ft (330 pF/m) 4.4 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.98 in (25 mm) 0.98 in

Max. Pull Tension

9.5 lbs (4.3 kg)

Bulk Cable Weight

14 lbs/1000ft

Flammability / Reaction to Fire

VW-1

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
9965 0091000 White 612825265306