Product Number: 123079A

Profibus, 1 Pr #22 Sol BC, PE Ins, OS+TC Brd, PVC jkt, AIA, PVC Jkt, PLTC CM Profibus DP

Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC CM SUN RES Profibus DP

  • Availability:
    Global
  • Status:
    Active
123079A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.035 in (0.89 mm) 0.099 in (2.5 mm) Red & Green Flame Retardant, Foam w/ skin

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.0425 in (1.08 mm) 0.315 in (8.00 mm)

Armor

Armor Type & Material Armor Thickness Armor Material Diameter
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.510 in (13.0 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.600 in (15.2 mm)

Overall Cable Diameter (Nominal)

0.600 in (15.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 17.2 Ohm/1000ft 150 Ohm 78% 2.3 Amps per Conductor at 25ºC

Nom. Outer Shield DCR

3.9 Ohm/1000ft (13 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 0.2 0.27 dB/100ft
4 0.67 dB/100ft
16 1.37 dB/100ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
0.2 1.1 dB/100m
4 2.65 dB/100m
16 5.4 dB/100m

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

158 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CMG, HLBCD

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.107 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.107 Revision Date: 02-15-2024