Product Number: 123079E

Profibus, 1 Pr #22 Str BC, PE Ins, OS+TC Brd, PVC jkt, AIA, PVC Jkt, PLTC CM Profibus DP

Profibus, 1 Pair 22AWG (7x30) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC CM SUN RES Profibus DP

  • Availability:
    Global
  • Status:
    Active
123079E

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.035 in (0.89 mm) Red & Green Flame Retardant, Foam w/ skin

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.314 in (7.98 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.608 in (15.4 mm)

Overall Cable Diameter (Nominal)

0.608 in (15.4 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 150 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CM

Update and Revision

Revision Number: 0.60 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.60 Revision Date: 02-15-2024