Product Number: 1349A

CC Link, 5 C #18+20 Str BC, PVC+PO Ins, OS+TC Brd, PVC Jkt, PVC Jkt, CM

CC Link, 5 Conductor 18+20AWG (7x26+7x28) Bare Copper, PVC+PO Insulation, Overall Beldfoil®+Tinned Copper Braid(78%) Shield, PVC Inner Jacket, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 18 AWG 7x26 BC - Bare Copper
Conductor(s) 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) Black and White, Blue, Yellow, and White
Conductor(s) PE - Polyethylene (Foam) 0.03 in (0.76 mm) HDPE

Inner Shield

Element Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Braid Tinned Copper (TC) 78%
Tinned Copper (TC)

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.309 in (7.85 mm)

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.53 in (13 mm) 0.512 in (13.0 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
5.8 Ohm/1000ft 120 Ohm 6.1 Amps per Conductor
9.5 Ohm/1000ft (31 Ohm/km) 18.3 pF/ft (60.0 pF/m) 110 Ohm

Nom. Outer Shield DCR

8 Ohm/1000ft (26 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC), (CM)

Temperature

UL Temperature Operating
75°C -30°C to +60°C

Bend Radius

Stationary Min. Installation Min.
5.12 in (130 mm) 5.12 in (130 mm)

Max. Pull Tension

104 lbs (47.2 kg)

Bulk Cable Weight

103 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.503 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.503 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1349A 0021000 Red Reel 1,000 ft 612825112389 C