Product Number: 1403A

SCSI, #28-34pr, PO, O/A Foil+Braid, PVC Jkt, CMG

SCSI, 28 AWG stranded (7x36) tinned copper conductors, flame-retardant polyolefin insulation, polypropylene buffer layer, twisted pairs, overall Beldefoil® shield + tinned copper braid shield (85% coverage), see color code chart (below), light gray PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

SCSI II

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 34 28 7x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
PP - Polypropylene 0.01 in (0.25 mm) 0.034 in (0.86 mm) White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White, White/Gray & Gray/White, Red/Blue & Blue/Red, Red/Orange & Orange/Red, Red/Green & Green/Red, Red/Brown & Brown/Red, Red/Gray & Gray/Red, Black/Blue & Blue/Black, Black/Orange & Orange/Black, Black/Green & Green/Black, Black/Brown & Brown/Black, Black/Gray & Gray/Black, Yellow/Blue & Blue/Yellow, Yellow/Orange & Orange/Yellow, Yellow/Green & Green/Yellow, Yellow/Brown & Brown/Yellow, Yellow/Gray & Gray/Yellow, Purple/Blue & Blue/Purple, Purple/Orange & Orange/Purple, Purple/Green & Green/Purple, Purple/Brown & Brown/Purple, Purple/Gray & Gray/Purple, White & Blue, White & Orange, White & Green, White & Brown, White & Gray, Red & Blue, Red & Orange, Red & Green, Red & Brown Flame Retardant

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
PO - Polyolefin (Foam) Tape PVC - Polyvinyl Chloride 0.038 in (0.97 mm) 0.48 in (12 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
73.5 Ohm/1000ft 12.7 pF/ft (41.7 pF/m) 30 pF/ft (98 pF/m) 122 Ohm 66% 0.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
4.8 in (120 mm) 4.8 in (120 mm)

Max. Pull Tension

262.8 lbs (119.2 kg)

Bulk Cable Weight

128 lbs/1000ft

Flammability / Reaction to Fire

UL1685 UL Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.445 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.445 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
1403A F2V1000 Gray, DEC 612825114765 C
1403A F2V500 Gray, DEC 612825114772 C