Product Number: 2119T

Fieldbus, 2 Pr #18 Str TC, XLPO Ins, IS/OS, LSZH Jkt, 600V TC-ER

Fieldbus, 2 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

AWG Stranding Material
18 7x26 TC - Tinned Copper

Insulation

Material
XLPE - Cross-Linked Polyethylene (Thermoset)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.140 Revision Date: 03-27-2024

Update and Revision

Revision Number: 0.140 Revision Date: 03-27-2024