Product Number: 3076T

Fieldbus, 1 Pr #18 Str TC, PP Ins, OS, LSZH Jkt, CMG ISA/SP-50 Type A, PLTC, ITC, CMG

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG ISA/SP-50 Type A, PLTC, ITC, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.022 in (0.56 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.100 in (2.54 mm) 0.380 in (9.65 mm)

Overall Cable Diameter (Nominal)

0.380 in (9.65 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 5.86 Ohm/1000ft (19.2 Ohm/km) 45.0 pF/ft 100 Ohm 66% 5.2 Amps per Conductor

Nom. Outer Shield DCR

7.5 Ohm/1000ft (25 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 0.039 0.091 dB/100ft

Voltage

UL Voltage Rating
300 V (CMG, PLTC-ER), 150 V (ITC-ER)

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

77 lbs/1000ft (110 kg/km)

Environmental Suitability

Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, 1202, IEC 60332-3-22

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.404 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.404 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
3076T 0105000 Black 612825140276 C N