Product Number: 3084F
DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPP Ins, IS+OA TC Brd, PVC Jkt, High Flex, CMG, CL2
DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (154x44+105x44) Tinned Copper, PVC+Foam PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, High Flex, CMG, CL2
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 22 AWG | 154x44 | TC - Tinned Copper |
Data Pair(s) | 1 | 24 AWG | 105x44 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Power Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | Red & Black |
Data Pair(s) | PP - Polypropylene | 0.026 in (0.66 mm) | Blue & White |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 22 AWG (26x36) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | 0.275 in (6.99 mm) |
Overall Cable Diameter (Nominal) |
0.275 in (6.99 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Power Pair(s) | 17.5 Ohm/1000ft (57.4 Ohm/km) | 17.5 Ohm/1000ft (57.4 Ohm/km) | 4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair) | |||
Data Pair(s) | 28 Ohm/100m | 12.0 pF/ft (39.4 pF/m) | 120 Ohm | 75% | 4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair) |
Nom. Outer Shield DCR |
3.2 Ohm/1000ft (10 Ohm/km) |
---|
High Frequency
Element | Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|---|
Data Pair(s) | 0.125 | .95 dB/100ft |
0.5 | 1.64 dB/100ft | |
1 | 2.3 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.75 in (69.9 mm) | 2.75 in |
Max. Pull Tension |
65 lbs (29 kg) |
---|---|
Bulk Cable Weight |
41 lbs/1000ft (61 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, 1202 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CL2, CMG |
AWM Compliance |
I/II A |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
ODVA Class 2 Thin |
Product Notes
Notes |
Hi-Flex. Thin. Flex Test Results: "S-Bend" Flex Test - 4" Diameter Wheels, 2 lbs. tension: 150, 000 Cycles Averaged. +/-90 Degree Flex Test: 2"" Diameter, 2 lbs. tension - 8500 Cycles Averaged. Flex tests were conducted at less than the recommeded cable minimum bend radius. Actual cable performance will depend on the individual application. Meter marks on jacket to aid users in installation. |
---|
History
Update and Revision |
Revision Number: 0.576 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.576 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3084F T5U500 | Gray T5U | Reel | 500 ft | 612825140955 | C N |
3084F T5U1000 | Gray T5U | Reel | 1,000 ft | 612825140931 | C |
3084F T5U2000 | Gray T5U | Reel | 2,000 ft | 612825140948 | C |
3084F T5U5000 | Gray T5U | Reel | 5,000 ft | 612825140962 | C Z |