Product Number: 3087A

DeviceBus® for Honeywell SDS, 2 Pr #22 Str TC, PVC+FPE Ins, IS, PVC Jkt, CL2

DeviceBus® for Honeywell SDS, 2 Pair 22AWG (19x34) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, CL2

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 22 AWG 19x34 TC - Tinned Copper
Data Pair(s) 1 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.050 in (1.3 mm) Blue & Brown
Data Pair(s) PE - Polyethylene (Foam) 0.034 in (0.86 mm) 0.098 in (2.5 mm) Black & White

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC Power & Data Pairs share same Drainwire

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.290 in (7.37 mm)

Overall Cable Diameter (Nominal)

0.290 in (7.37 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 18.2 Ohm/1000ft 11.72 Ohm/1000ft (38.45 Ohm/km) 6 Amps per Conductor at 30ºC
Data Pair(s) 18.2 Ohm/1000ft (59.7 Ohm/km) 9.59 Ohm/1000ft (31.5 Ohm/km) 12 pF/ft (39 pF/m) 120 Ohm 76% 6 Amps per Conductor at 30ºC

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Data Pair(s) 0.125 0.23 dB/100ft
0.5 0.42 dB/100ft
1.0 0.6 dB/100ft

High Frequency

Max./Min. Input Impedance (unFitted) [Ohm]
120

Voltage

UL Voltage Rating Voltage Rating
300 V (CL2), 300 V (AWM 2464) 300 V (AWM I/II A)

Temperature

UL Temperature Operating Storage
80°C -20°C to +80°C -40°C to +80 °C

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in (74 mm)

Max. Pull Tension

47.5 lbs (21.5 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2

AWM Compliance

AWM 2464, AWM I/II A

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Micro Cable (Drop)

Update and Revision

Revision Number: 0.478 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.478 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
3087A U3R500 Gray U3R Reel 500 ft 612825141075 C
3087A U3R1000 Gray U3R Reel 1,000 ft 612825141051 C
3087A U3R2000 Gray U3R Reel 2,000 ft 612825141068 C
3087A U3R5000 Gray U3R Reel 5,000 ft 612825141082 C Z