Product Number: 323076F

Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, AIA Armor, CPE Jkt, ISA/SP-50 Type A, PLTC, CM

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, CPE Outer Jacket, ISA/SP-50 Type A, PLTC, CM

  • Availability:
    Global
  • Status:
    Active
323076F

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.022 in (0.56 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.280 in (7.11 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
CPE - Chlorinated Polyethylene 0.045 in (1.1 mm) 0.585 in (14.9 mm)

Overall Cable Diameter (Nominal)

0.585 in (14.9 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 100 Ohm 66%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Temperature

UL Temperature
105°C

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CMG HLBCD

Other Standard Compliance(s)

ISA/SP-50 Type A

Update and Revision

Revision Number: 0.51 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.51 Revision Date: 02-15-2024