Product Number: 323106A

RS-485, 1 Pr, 22AWG, Str TC, PE Ins, with OS, 1C 22AWG Str, PVC Ins, OA TC Brd, PVC Jkt, AIA, CPE Jkt, CM, PLTC, Sun Res

RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, with Foil Shield, 1 Conductor 22AWG (7x30) Tinned Copper, PVC Insulated, Overall 65% Tinned Copper Braid, PVC jacket, Aluminum Interlock Armor, CPE Jacket, CM, PLTC, SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.033 in (0.84 mm) White/Orange Stripe & Orange/White Stripe HDPE
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) Blue/White Stripe

Inner Shield

Element Shield Type Material Coverage Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% Single conductor is not under tape

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 22 AWG (7x30) TC

Inner Jacket

Material
PVC - Polyvinyl Chloride

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
CPE - Chlorinated Polyethylene 0.045 in (1.1 mm) 0.590 in (15.0 mm)

Overall Cable Diameter (Nominal)

0.590 in (15.0 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%
Conductor(s)

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CMG HLBCD

Update and Revision

Revision Number: 0.63 Revision Date: 01-14-2024

Update and Revision

Revision Number: 0.63 Revision Date: 01-14-2024