Product Number: 333109A

RS485, 4 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA Armor, CPE Jkt, CM, PLTC

RS-485, 4 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, CPE Outer Jacket, CM, PLTC

  • Availability:
    Global
  • Global inventory:
    Available
333109A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.023 in (0.58 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.448 in (11.4 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material
CPE - Chlorinated Polyethylene

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

Update and Revision

Revision Number: 0.55 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.55 Revision Date: 12-22-2023