Product Number: 7701ELW

LonWorks, 1PR #22 Sol BC, PO ins, Unsh, LSNH Jkt, 300V, Cca

LonWorks, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, Cpr Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

LonWorks, instrumentation, Low capacitance

Conductor

AWG Stranding Material Nominal Diameter
22 Solid BC - Bare Copper 0.64 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
PE - Polyethylene 1.17 mm 0.05 mm 0.23 mm

Color Chart

Color
White/Blue & Blue/White

Table Notes

Ring marking applied

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.1 mm

Conductor DCR

Nominal Conductor DCR
55 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
46 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
1 - 20 100 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.772 MHz 1.3 dB/100m
1 MHz 1.5 dB/100m
4 MHz 3.1 dB/100m
10 MHz 4.9 dB/100m
16 MHz 6.3 dB/100m
20 MHz 6.9 dB/100m

Current

Element Max. Recommended Current [A]
Conductor(s) 2.5 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Operating Temperature Range

-15°C To +80°C

Max. Pull Tension

50 N

Min. Bend Radius During Installation

100 mm

CPR Euroclass

Cca-s1a,d1,a1

Environmental Space

Indoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.51 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.51 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
7701ELW.001000
7701ELW.00305
7701ELW.00500 White Reel 500 m 8719605193650