Product Number: 772119T

Fieldbus, 2 Pr #18 Str TC, XLPO Ins, IS/OS, LSZH Jkt, Brnz Brd Armor, LSZH Jkt, 600V TC-ER

Fieldbus, 2 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH Inner Jacket, Bronze Braid Armor, LSZH Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active
772119T

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

AWG Stranding Material
18 7x26 TC - Tinned Copper

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.120 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.120 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
772119T 0105000 Black 612825188322