Product Number: 7896A

DeviceBus®, 2 Pr #16+18 Str TC, PVC-NYL+PP Ins, IS+OA TC Brd, PVC Jkt, 600V TC-ER

DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, PVC-NYL+PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 16 AWG 19x29 TC - Tinned Copper
Data Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Power Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) Red & Black
Data Pair(s) PP - Polypropylene 0.033 in (0.84 mm) 0.182 in (4.62 mm) Blue & White Flame Retardant

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 70% 16 AWG (19x29) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.525 in (13.3 mm)

Table Notes

Jacket OD +/- 0.010

Overall Cable Diameter (Nominal)

0.525 in (13.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 4.9 Ohm/1000ft 8 Amps per Conductor at 25ºC
Data Pair(s) 6.9 Ohm/1000ft (23 Ohm/km) 14.7 pF/ft (48.2 pF/m) 120 Ohm 75%

Nom. Outer Shield DCR

1.8 Ohm/1000ft (5.9 Ohm/km)

High Frequency

Element Frequency [MHz] Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted) [Ohm]
Data Pair(s) 0.125 0.13 dB/100ft 120
0.5 0.25 dB/100ft
1 0.40 dB/100ft

Voltage

UL Voltage Rating
600 V (TC-ER)

Temperature

UL Temperature Operating Installation
75°C Dry -40°C to +75°C -25°C To +75°C

Bend Radius

Stationary Min. Installation Min.
5 in (130 mm) 5 in (130 mm)

Max. Pull Tension

190 lbs (86 kg)

Bulk Cable Weight

158 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT1

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, TC-ER

AWM Compliance

AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ODVA Cable V

Notes

Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark.

Update and Revision

Revision Number: 0.593 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.593 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7896A T5U500 Gray T5U Reel 500 ft 612825190844 C
7896A T5U1000 Gray T5U Reel 1,000 ft 612825190820 C
7896A T5U2000 Gray T5U Reel 2,000 ft 612825190837 C