Product Number: 7987P

NanoSkew™ 4-24 AWG pairs, CMP

NanoSkew™ 24 AWG twisted pairs solid bare copper conductors, FEP insulation, rip cord, Flamarrest® jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

UTP Based Video Applications, Not for data transmission requiring TIA/EIA Category qualifications, RGB

Conductor

AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material
FEP - Fluorinated Ethylene Propylene

Bonded-Pair

N/A

Color Chart

Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown

Outer Shield

Material
No Shield

Outer Jacket

Material Material Trade Name Nominal Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.201 in Yes

Conductor DCR

Max. Conductor DCR
90 Ohm/km

Impedance

Nominal Characteristic Impedance
100 Ohm

Delay

Nominal Velocity of Propagation (VP) [%] Typical Delay Skew
70% 0.007 ns/100m

High Frequency

Frequency [MHz] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 100 ± 15 100 ± 15
4 MHz 100 ± 15 100 ± 15
8 MHz 100 ± 15 100 ± 15
10 MHz 100 ± 15 100 ± 15
16 MHz 100 ± 15 100 ± 15
20 MHz 100 ± 15 100 ± 15
25 MHz 100 ± 15 100 ± 15
31.25 MHz 100 ± 15 100 ± 15
62.5 MHz 100 ± 15 100 ± 15
100 MHz 100 ± 15 100 ± 15

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

21 lbs/1000ft

Max. Pull Tension

40 lbs

Min. Bend Radius/Minor Axis

0.2 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

7987R

Notes

Jacket sequentially marked at 2 ft. intervals.

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7987P 1NDU1000 Maroon 1ND UnReel 1,000 ft 612825192503
7987P 1NDU1640 Maroon 1ND UnReel 1,640 ft 612825192510