Product Number: 8134FO

RS232/485 Low Cap, #28-4pr, FPO, O/A Foil, PVC Jkt, CL2, 120Ω

Computer EIA RS-232/485 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 28 AWG 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.0145 in (0.368 mm) 0.044 in (1.1 mm) White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 28 AWG (7x36) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.27 in

Overall Cable Diameter (Nominal)

0.270 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
73.5 Ohm/1000ft 11 pF/ft (36 pF/m) 20 pF/ft (66 pF/m) 120 Ohm 78% 0.9 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
150 V (CL2), 30 V (AWM 2919)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in

Max. Pull Tension

18.9 lbs (8.57 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, CL2

AWM Compliance

AWM 2919

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.353 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.353 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
8134FO 0601000 Chrome 612825195344 C
8134FO 060500 Chrome 612825195351 C