Product Number: 82743

Electronic, 6 Pr #22 Str TC, FEP Ins, PVC Jkt, CMP

High Temperature Electronic, 6 Pair 22AWG (7x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

AWG Stranding Material No. of Pairs
22 7x30 TC - Tinned Copper 6

Conductor Count

12

Total Number of Pairs

6

Insulation

Material Nominal Wall Thickness
FEP - Fluorinated Ethylene Propylene 0.0065 in

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue
5 Black & Yellow
6 Black & Brown

Outer Shield

Material
No Shield

Outer Jacket

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.238 in 0.0145 in

Conductor DCR

Nominal Conductor DCR
16 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
21 pF/ft

Inductance

Nominal Inductance
0.15 µH/ft

Impedance

Nominal Characteristic Impedance
80 Ohm

Current

Max. Recommended Current [A]
3.3 Amps per Conductor at 25ºC (10°C Temperature Rise)

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

42 lbs/1000ft

Max. Pull Tension

109 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC Articles

Article 800

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

NFPA 262

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

8743

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
82743 8771000 Natural Reel 1,000 ft 612825197690