Product Number: 8355

RS232, Low Cap, #24-25pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

Computer EIA RS-232 Cable, 25-Pair, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 extended distance applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 25 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.0105 in (0.267 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe, Red/Gray Stripe & Gray/Red Stripe, Black/Blue Stripe & Blue/Black Stripe, Black/Orange Stripe & Orange/Black Stripe, Black/Green Stripe & Green/Black Stripe, Black/Brown Stripe & Brown/Black Stripe, Black/Gray Stripe & Gray/Black Stripe, Yellow/Blue Stripe & Blue/Yellow Stripe, Yellow/Orange Stripe & Orange/Yellow Stripe, Yellow/Green Stripe & Green/Yellow Stripe, Yellow/Brown Stripe & Brown/Yellow Stripe, Yellow/Gray Stripe & Gray/Yellow Stripe, Purple/Blue Stripe & Blue/Purple Stripe, Purple/Orange Stripe & Orange/Purple Stripe, Purple/Green Stripe & Green/Purple Stripe, Purple/Brown Stripe & Brown/Purple Stripe, Purple/Gray Stripe & Gray/Purple Stripe

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.550 in (14.0 mm)

Overall Cable Diameter (Nominal)

0.550 in (14.0 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft (79 Ohm/km) 30 pF/ft (98 pF/m) 50 pF/ft (160 pF/m) 75 Ohm 60% 1.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C (UL AWM 2464) -30°C to +80°C

Bulk Cable Weight

173 lbs/1000ft (257 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.306 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.306 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8355 060500 Chrome Reel 500 ft 612825204886 C
8355 0601000 Chrome Reel 1,000 ft 612825204879 C