Product Number: 8461ZH

Electronic, 2 C #18 Str TC, PO Ins, LSZH Jkt, CMG

Electronic, 2 Conductor 18AWG (7x26) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.016 in (0.41 mm) 0.078 in (2.0 mm) Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.027 in (0.69 mm) 0.210 in

Overall Cable Diameter (Nominal)

0.210 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.5 Ohm/1000ft 31 pF/ft (100 pF/m) 4.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor, Non-Halogenated

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

CEC / C(UL) Compliance

CMG

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.364 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.364 Revision Date: 02-15-2024


Part Numbers

Item # Color UPC
8461ZH 0101000 Black 612825382317
8461ZH 010500 Black 612825382324