Product Number: 8471ELV
Electronic, 2 C #16 Str TC, LSZH Ins, LSZH Jkt, B2ca
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, LSZH Insulation, LSZH Outer Jacket, CPR B2ca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 19x29 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene | 2.67 mm | 0.05 mm | 0.018 in |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & White |
Inner Shield
Material |
---|
No Shield |
Inner Jacket
Nominal Wall Thickness |
---|
0.89 mm |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.1 mm | 0.89 mm |
Construction and Dimensions
Stranding
Twists |
---|
6 twist/ft |
Cabling
Description |
---|
1 pair covered with a polyester foil |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
14.7 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
52 pF/m |
Inductance
Nominal Inductance | Nominal Pair Inductance |
---|---|
0.17 µH/ft | 0.62 µH/m |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 7.1 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
127 N |
Min. Bend Radius During Installation |
71 mm |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
CPR Euroclass |
B2ca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass B2ca |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.33 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.33 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # |
---|
8471ELV.00305 |
8471ELV.02305 |