Product Number: 8486

Electronic, 2 C #19 Sol BC, PVC Ins, PVC Jkt, CM

Electronic, 2 Conductor 19AWG (Solid) Bare Copper, PVC Insulation, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 19 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.066 in (1.7 mm) Brown, Tan

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.182 in

Overall Cable Diameter (Nominal)

0.182 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
8.05 Ohm/1000ft 23.5 pF/ft (77.1 pF/m) 4.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.82 in (46.2 mm) 1.82 in

Max. Pull Tension

31 lbs (14 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8486 060U500 Chrome UnReel 500 ft 612825208716
8486 0601000 Chrome Reel 1,000 ft 612825208723 C