Product Number: 8641MN

SpaceMaker™, 2 C #24 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 24AWG (10x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
8641MN

Specifications

Conductor

AWG Stranding Material No. of Pairs
24 10x34 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter
PP - Polypropylene 0.043 in

Color Chart

Number Color
1 Black
2 White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.121 in 0.016 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
27.7 Ohm/1000ft 14.9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
27 pF/ft

Inductance

Nominal Inductance
0.19 µH/ft

Voltage

UL Voltage Rating
300 V

UL Temp Rating

80°C

Operating Temperature Range

-20°C To 80°C

Bulk Cable Weight

8 lbs/1000ft

Max. Pull Tension

16 lbs

Min. Bend Radius/Minor Axis

1.2 in

NEC Articles

Article 800

UL AWM Style Compliance

AWM 2937

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

CSA Flammability

FT2

Update and Revision

Revision Number: 0.107 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.107 Revision Date: 04-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8641MN 006100 Blue, Light Reel 100 ft 612825422693
8641MN 0061000 Blue, Light Reel 1,000 ft 612825422709
8641MN 008100 Gray Reel 100 ft 612825422716
8641MN 0081000 Gray Reel 1,000 ft 612825422723
8641MN 004100 Yellow Reel 100 ft 612825422679
8641MN 0041000 Yellow Reel 1,000 ft 612825422686