Product Number: 8719LWS

Electronic, 2 C #16 Str TC, PE Ins, OS, PSZH Jkt, SWA, Cca

Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, Steel Wire Armour, CPR Cca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Conductor

AWG Stranding Material
16 19x29 TC - Tinned Copper

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 3.1 mm 0.07 mm

Inner Shield

Type Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) 18

Inner Jacket

Material Color Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black 8.1 mm

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 12.5 mm 1.3 mm

Armor

Thickness of Armoring Wires Coverage Percentage
0.9 mm 95%

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
14.8 Ohm/km 20 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
75 pF/m 144 pF/m

Inductance

Nominal Pair Inductance
0.66 µH/m

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-15°C To +80°C

Oil Resistance

IEC 60811-404

Bulk Cable Weight

300 kg/km

CPR Euroclass

Cca-s1,d2,a1

Environmental Space

Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Black as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8719LS plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.64 Revision Date: 06-19-2024

Update and Revision

Revision Number: 0.64 Revision Date: 06-19-2024

Part Numbers

Item # Color Put-Up Type Length EAN
8719LWS.001000 Black Reel 1,000 m 8719605192080