Product Number: 8720
Electronic, 2 C #14 Str TC, PE Ins, OS, PVC Jkt, CM
Electronic, 2 Conductor 14AWG (19x27) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 14 AWG | 19x27 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.032 in (0.81 mm) | 0.140 in (3.56 mm) | Black & Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.355 in (9.02 mm) |
Overall Cable Diameter (Nominal) |
0.355 in (9.02 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 2.84 Ohm/1000ft | 24 pF/ft (79 pF/m) | 47 pF/ft (150 pF/m) | 58 Ohm | 25 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (UL AWM 20253), 300 V (CSA AWM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.6 in (91 mm) | 3.6 in (91 mm) |
Max. Pull Tension |
135 lbs (61.2 kg) |
---|---|
Bulk Cable Weight |
64 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, CL2 |
AWM Compliance |
AWM 20253 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.526 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.526 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
8720.00305 | Chrome | Reel | 305 m | 8719605018533 | |
8720 060500 | Chrome | Reel | 500 ft | 612825214359 | C |
8720 060U500 | Chrome | UnReel | 500 ft | 612825214328 | |
8720 0601000 | Chrome | Reel | 1,000 ft | 612825214335 | C |