Product Number: 8720NH

Electronic, 2 C #14 Str TC, PE Ins, OS, LSZH Jkt, Eca

Electronic, 2 Conductor 14AWG (19x27) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog signals and digital control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 19x27 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.8 mm (0.031 in) 3.55 mm (0.140 in) Black & Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (19x29) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm (0.035 in) 9.0 mm (0.35 in)

Overall Cable Diameter (Nominal)

9.0 mm (0.35 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 9.3 Ohm/km (2.8 Ohm/1000ft) 78 pF/m (24 pF/ft) 154 pF/m (46.9 pF/ft) 58 Ohm 9.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating Installation Storage
80°C -45°C To +80°C -15°C To +80°C -45°C To +80°C

Bend Radius

Stationary Min. Installation Min.
45 mm (1.8 in) 90 mm (3.5 in)

Max. Pull Tension

210 N (47 lbf)

Bulk Cable Weight

103 kg/km (69.2 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated, Sunlight Resistance

Flammability / Reaction to Fire

UL horizontal flame test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 21310

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.183 Revision Date: 08-01-2025

Update and Revision

Revision Number: 0.183 Revision Date: 08-01-2025


Part Numbers

Item # Color Putup Type Length EAN
8720NH.00500 Gray Reel 500 m 8719605018557