Product Number: 8723NH

Audio, Control & Instrument, #22-2pr, PO, Indiv. Foil, LSZH Jkt, Dca

Audio, Control & Instrument Cable, 22 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage),24 AWG stranded tinned copper drain wire, LSZH jacket, CPR Dca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 1.17 mm (0.0461 in) Black & Red, Green & White

Inner Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC foil-out tape on each pair, one drain wire

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.65 mm (0.026 in) 4.55 mm (0.179 in)

Overall Cable Diameter (Nominal)

4.55 mm (0.179 in)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
49.2 Ohm/km (15.0 Ohm/1000ft) 54.5 Ohm/km (16.6 Ohm/1000ft) 115 pF/m (35.1 pF/ft) 203 pF/m (61.9 pF/ft) 45 Ohm 2.3 Amps per Conductor

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-45°C To +80°C -15°C To +80°C -45°C To +80°C

Bend Radius

Installation Min.
45.5 mm (1.79 in)

Max. Pull Tension

226 N (50.8 lbf)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.338 Revision Date: 03-19-2025

Update and Revision

Revision Number: 0.338 Revision Date: 03-19-2025

Part Numbers

Item # Color Putup Type Length EAN
8723NH.00152 Chrome Reel 152 m 8719605018717
8723NH.00305 Chrome Reel 305 m 8719605018724
8723NH.00500 Chrome Reel 500 m 8719605018731
8723NH.001000 Chrome Reel 1,000 m 8719605018700
8723NH.01500 Red Reel 500 m 8719605018748