Product Number: 8744

Electronic, 9 Pr #22 Sol TC, PVC Ins, PVC Jkt, CMG

Electronic, 9 Pair 22AWG (Solid) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 9 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.350 in (8.89 mm)

Overall Cable Diameter (Nominal)

0.350 in (8.89 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 16.5 Ohm/1000ft (54.1 Ohm/km) 30 pF/ft (98 pF/m) 1.4 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V (CMG), 150 V (UL AWM 2576)

Temperature

UL Temperature Operating
80°C (UL AWM 2576) -20°C to +80°C

Max. Pull Tension

140 lbs (64 kg)

Bulk Cable Weight

71 lbs/1000ft (110 kg/km)

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AMW 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.354 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.354 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8744 0601000 Chrome Reel 1,000 ft 612825214946 C