Product Number: 8748

Electronic, 9 Pr #22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 9 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 9 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.389 in (9.88 mm)

Overall Cable Diameter (Nominal)

0.389 in (9.88 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 14.7 Ohm/1000ft (48.2 Ohm/km) 25.5 pF/ft (83.7 pF/m) 1.4 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V (CMG), 150 V (UL AWM 2576)

Temperature

UL Temperature Operating
80°C (UL AWM 2576) -20°C to +80°C

Bulk Cable Weight

77 lbs/1000ft (110 kg/km)

Flammability / Reaction to Fire

UL1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AMW 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.363 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.363 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8748 060100 Chrome Reel 100 ft 612825214991
8748 0601000 Chrome Reel 1,000 ft 612825215004 C