Product Number: 8760PE
Electronic, 2 C #18 Str TC, PE Ins, OS, PE Jkt
Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PE Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 | 16x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PE - Polyethylene | 0.0175 in (0.445 mm) | 0.082 in (2.1 mm) | Black & White |
Inner Shield
Drainwire Type |
---|
20 AWG (7x28) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Nom. Thickness | Nom. Diameter |
---|---|
0.89 mm (0.035 in) | 6.0 mm (0.24 in) |
Overall Cable Diameter (Nominal) |
6.0 mm (0.24 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
21.3 Ohm/km (6.49 Ohm/1000ft) | 98 pF/m (30 pF/ft) | 144 pF/m (43.9 pF/ft) | 4.9 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +70°C | -15°C To +70°C | -45°C To +70°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.22 in (56.4 mm) | 2.22 in (56.4 mm) |
Max. Pull Tension |
41.6 lbs (18.9 kg) |
---|
Standards and Compliance
Environmental Suitability |
Water Exposure/Below-Grade Conduit, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Product Notes
Notes |
This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Black as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8760NH. Please liaise with your Belden representative for confirmation. |
---|
History
Update and Revision |
Revision Number: 0.4 Revision Date: 03-19-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.4 Revision Date: 03-19-2025 |
---|