Product Number: 8761ELW
Electronic, 2 C #22 Str TC, PE ins, OS, LSZH Jkt, 300V, Cca
Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Cca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
22 | 7x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PE - Polyethylene | 0.017 in (0.43 mm) | 1.57 mm (0.0618 in) | Black & Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 5.30 mm (0.209 in) |
Overall Cable Diameter (Nominal) |
5.30 mm (0.209 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
52.5 Ohm/km (16.0 Ohm/1000ft) | 78.7 pF/m (24.0 pF/ft) | 154.2 pF/m (47.00 pF/ft) | 64 Ohm | 66% | 2.9 Amps per Conductor |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Installation Min. |
---|
53 mm (2.1 in) |
Max. Pull Tension |
158 N (35.5 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Cca, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Cca-s1,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
UK Regulation Compliance |
UKCA Mark |
Product Notes
Notes |
This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8761NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
---|
History
Update and Revision |
Revision Number: 0.13 Revision Date: 09-25-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.13 Revision Date: 09-25-2024 |
---|