Product Number: 8768

Audio, Control & Instrument, #22-6pr, PVC, Indv. Foil, PVC Jkt, CMG

Audio, Control & Instrument Cable, 22 AWG solid conductors, PVC insulation, tinned copper, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG solid tinned copper drain wire, overall PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) 0.052 in (1.3 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.379 in

Overall Cable Diameter (Nominal)

0.379 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
20.6 Ohm/1000ft 13.2 Ohm/1000ft (43.3 Ohm/km) 40 pF/ft (130 pF/m) 77 pF/ft (250 pF/m) 4.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.79 in (96.3 mm) 3.79 in

Max. Pull Tension

101.4 lbs (45.99 kg)

Bulk Cable Weight

77 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG, MPG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG, MPG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.336 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.336 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8768 060500 Chrome Reel 500 ft 612825215516 C
8768 0601000 Chrome Reel 1,000 ft 612825215509 C
8768 0605000 Chrome Reel 5,000 ft 612825215523