Product Number: 8778ELW

Audio, Control & Instrument, #22-6pr, LSZH, Indiv. Foil, LSZH Jkt, Cca

6-Pair, 22 AWG stranded (7x30) tinned copper conductor, LSZH insulation, twisted pairs individually shielded with Beldfoil® (100% coverage), overall LSZH jacket and 22 AWG stranded tinned copper drain wire, Flame resistance IEC 60332-1-2, Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

AWG Stranding Material No. of Pairs
22 7x30 TC - Tinned Copper 6

Conductor Count

12

Insulation

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.27 mm 0.05 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Black & White
Pair 3 Black & Green
Pair 4 Black & Blue
Pair 5 Black & Yellow
Pair 6 Black & Brown

Table Notes

Shielded pairs

Color Chart 2

Number Color
Pair 1 Red
Pair 2 Green
Pair 3 Blue
Pair 4 Blue
Pair 5 Blue
Pair 6 Blue

Inner Shield

Type Layer Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 9 / 12 µm TC - Tinned Copper AWG22/7
Tape 2 Polyester 12 µm

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.1 mm 1.3 mm

Cabling

Description Filler
1 center filler and 6 pairs twisted to cable core covered with a polypropylene foil FRNC

Conductor DCR

Nominal Conductor DCR Nominal Inner Shield DCR
49.2 Ohm/km 34.8 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
98.4 pF/m 180.4 pF/m

Inductance

Nominal Pair Inductance
0.59 µH/m

Impedance

Nominal Characteristic Impedance
50 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 2 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temp Range (Flexible Install)

-20°C To +70°C

Operating Temp Range (Fixed Install)

-30°C To +70°C

Min. Bend Radius During Installation

101 mm

CPR Euroclass

Cca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Cca

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.22 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.22 Revision Date: 02-03-2025


Part Numbers

Item #
8778ELW.00500