Product Number: 89463

Blue Hose®, 1 Pr #20 Str TC, FEP Ins Blu, Clr, Foil+TC Brd, FEP Jkt, CMP

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, FEP Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(76%) Shield, Blue FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme temp, exposure to oil and gasoline, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) FEP - Fluorinated Ethylene Propylene 0.0175 in (0.445 mm) 0.073 in (1.9 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 76%

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.203 in (5.16 mm)

Overall Cable Diameter (Nominal)

0.203 in (5.16 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 9.5 Ohm/1000ft 19.7 pF/ft (64.6 pF/m) 37 pF/ft 78 Ohm 69%

Nom. Outer Shield DCR

4.1 Ohm/1000ft (13 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft
10 2.1 dB/100ft
50 5 dB/100ft
100 7.5 dB/100ft
200 11 dB/100ft
400 16 dB/100ft

Voltage

UL Voltage Rating
300 V (CMP, CL2P)

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

48 lbs (22 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Allen Bradley Part No. 1770-CD

Non-Plenum Number

9463

Update and Revision

Revision Number: 0.614 Revision Date: 02-07-2025

Update and Revision

Revision Number: 0.614 Revision Date: 02-07-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
89463 0061000 Blue, Light Reel 1,000 ft 612825220978 C
89463 0062500 Blue, Light Reel 2,500 ft 612825220985 C