Product Number: 89732
RS232/422 Low Cap, #24-9pr, FFEP, Indiv. Foil, PVDF Jkt, CMP, 100Ω
Computer EIA RS-232/422, Digital Audio Cable, 9-Pair, 24 AWG stranded (7x32) tinned copper conductor, foam FEP insulation, individually shielded pairs with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall fluorocopolymer jacket, plenum rated
-
Availability:
-
Status:
Specifications
Product Overview
Construction Details
Conductor
Insulation
Inner Shield
Outer Jacket
Electrical Characteristics
Electricals
High Frequency (Nominal/Typical)
Voltage
Mechanical Characteristics
Temperature
Bend Radius
Standards and Compliance
History
Information
Part Numbers
Resources
Product Bulletins
Catalogs
Brochures
Compliance Documentation
Resources
Product Bulletins
Compliance Documentation