Product Number: 9506ELW

RS-232, 6PR #24 Str TC, LSZH ins, OS, LSZH Jkt, 300V, Cca

6-Pair, 24 AWG stranded (7x32) TC conductors, LSZH insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Conductor

AWG Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 6

Conductor Count

12

Insulation

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.25 mm 0.05 mm

Color Chart

Number Color
Pair 1 (central) Black & Red
Pair 2 Black & White
Pair 3 Black & Green
Pair 4 Black & Blue
Pair 5 Black & Yellow
Pair 6 Black & Brown

Outer Shield

Type Material Material Trade Name Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.3 mm 0.9 mm

Cabling

Description
6 pairs twisted to cable core

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
78.7 Ohm/km 52.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
98.4 pF/m 164 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 75 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 1.5 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temp Range (Flexible Install)

-30°C To +70°C

Operating Temp Range (Fixed Install)

-30°C To +70°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

300 N

Min. Bend Radius During Installation

75 mm

CPR Euroclass

Cca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Cca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 5km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9506NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.5 Revision Date: 11-13-2024

Update and Revision

Revision Number: 0.5 Revision Date: 11-13-2024