Product Number: 9536NH

RS-232, 6C #24 Str TC, PO ins, OS, LSZH Jkt, 300V

24 AWG stranded (7x32) tinned copper conductors, 6 conductors cabled, PE insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-3-24

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Conductor

AWG No. of Conductors
24 6

Conductor Count

6

Insulation

Diameter +/- Tolerance
0.05 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 White
Wire 3 Red
Wire 4 Green
Wire 5 Brown
Wire 6 Blue

Outer Shield

Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Beldfoil® 9 / 12 µm TC - Tinned Copper AWG24/7

Cabling

Description Filler
1 center filler and 6 wires twisted to cable core Cotton (White)

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
108.3 pF/m 213.3 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 75 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 1.75 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

150 N

Min. Bend Radius During Installation

55 mm

CPR Euroclass

Dca-s2,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Dca

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.228 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.228 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
9536NH.00100 Chrome Reel 100 m 8719605176936
9536NH.00305 Chrome Reel 305 m 8719605021939
9536NH.00500 Chrome Reel 500 m 8719605021946
9536NH.001000 Chrome Reel 1,000 m 8719605021922