Product Number: 9685

Electronic, 1 Pr #22 Str TC, PVC Ins, IS one pr, PVC Jkt, CM

Electronic, 1 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, Individual Beldfoil® ONE PAIR Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.060 in (1.5 mm) Shielded: Black & White
Conductor(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.060 in (1.5 mm) Unshielded: Brown

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.199 in

Overall Cable Diameter (Nominal)

0.199 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 18.2 Ohm/1000ft 15.9 Ohm/1000ft (52.2 Ohm/km) 60 pF/ft (200 pF/m) 99 pF/ft (320 pF/m) 6 Amps per Conductor at 30ºC
Conductor(s) 17.8 Ohm/1000ft (58.4 Ohm/km) 4.48 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.99 in (50.5 mm) 1.99 in

Max. Pull Tension

36.4 lbs (16.5 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.418 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.418 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
9685 060U1000 Chrome 612825257042